IESNA:LM-63-2002
[TEST]P1056579
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DR-H610D835-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 5, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1968
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 17.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
928.6 923.8 919.6 912.7 903 891.3 876.8 860.2 841.5 820.8
799.3 775.1 748.8 721.9 692.8 663.8 633.4 602.9 570.4 539.3
504.8 473 439.1 403.8 369.2 334 296.6 261.4 225.4 190.1
154.2 121 89.9 61.5 35.3 13.1 0
928.6 931.4 927.2 918.9 907.2 891.3 871.9 851.2 827 802.1
775.1 746.1 715.7 684.5 652 619.5 585 551.1 516.5 481.2
444.6 408.6 372.7 336.7 300.8 266.9 231.6 197.8 163.9 131.4
102.3 76.8 57.4 39.4 24.2 10.4 0
928.6 925.2 918.9 905.1 886.4 866.4 842.9 816.6 788.3 757.1
723.9 690.1 654.1 617.5 580.1 543.5 505.5 468.1 430.8 394.1
358.2 322.2 287 253.1 219.9 188.8 157.7 132.8 114.1 96.1
79.5 62.9 48.4 34.6 21.4 9.7 0
928.6 926.5 916.2 898.9 878.1 854.6 828.4 797.9 764.1 727.4
692.1 654.1 614 574.6 534.5 495.8 456.4 418.3 378.2 343
307 274.5 241.3 210.2 180.5 158.3 139.7 122.4 105.1 89.9
74.7 60.8 47 34.6 22.1 10.4 0
928.6 927.9 919.6 901.7 878.1 854.6 825.6 794.5 759.9 722.6
683.2 643 602.3 561.5 520 480.6 440.5 401.7 364.4 327.7
293.2 260 227.5 197.1 174.2 154.2 136.9 119.6 103.7 88.5
74 59.5 46.3 33.2 21.4 10.4 0
